Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Ethernet TCP/IP hub ConneXium - 4 ports 10BASE-T for copper

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP hubs
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    port Ethernet
    10BASE-T - 4 copper cable
    Complementary
    integrated connection type
    Shielded RJ45 copper cable
    transmission support medium
    Twisted shielded pairs cable CAT 5E copper cable
    maximum cable distance between devices
    328.08 ft (100 m) copper cable
    number of hub in cascade
    4
    redundancy
    P1 and P2 redundant power supplies
    [Us] rated supply voltage
    24 V
    supply voltage limits
    18…32 V DC SELV
    power consumption in W
    4.5 W
    electrical connection
    Removable connector 5 ways power supply
    mounting support
    35 mm symmetrical DIN rail
    marking
    CE
    local signalling
    P1 P2 power supplies 2 LEDs
    Ethernet link active 1 LED per channel
    alarm output
    1 voltfree contact 1 A
    alarm function
    Data link status
    Switch fault
    Power supply fault
    Ethernet cabling system
    TF hubs
    current consumption
    80 mA 24 V DC
    width
    1.57 in (40 mm)
    height
    4.92 in (125 mm)
    depth
    3.15 in (80 mm)
    net weight
    1.17 lb(US) (0.53 kg)
    Environment
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    relative humidity
    10…95 % without condensation
    IP degree of protection
    IP20
    standards
    UL 508
    CSA C22.2 No 142
    CSA C22.2 No 213 Class I Division 2
    FM 3810
    UL 1604 Class 1 Division 2
    FM 3611 Class 1 Division 2
    CUL 60950
    product certifications
    GL
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Controleur logic Modicon M238 (Version 1.1)
    Date 07/12/16
    Size 16.7 MB
    Motion controller Modicon LMC058 (Version 2.0)
    Ethernet Industriel (Version 4.0)
    Date 03/07/19
    Size 3.8 MB
    Industrial Ethernet (Version 4.0)
    Date 03/07/19
    Size 4.3 MB
    Motion control catalogue (Version 1.0)
    Date 12/12/18
    Size 43.3 MB
    User guide
    Date
    Size
    Add to My Documents
    Quantum sous EcoStruxure™ Control Expert - Modules réseau Ethernet, Manuel utilisateur (Version 19)
    140NOE771.. Modules Ethernet TCP/IP Modbus (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /