Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Square D 8501 Type R Relays
Schneider Eletric
Discontinued

8501RS14M1P14V20

Green premium brand logo Product Logo
Schneider Eletric
Discontinued
8501RS14M1P14V20
Green premium brand logo Product Logo

Relay, miniature plug in, 5 A, 4 poles, 120 VAC coil, pilot light, test

Show more characteristics
The maximum number of products that can be compared is 4

8501RS14M1P14V20 is replaced by:
Product
Qty
RXM4AB2F7
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Low voltage
    Complementary
    mounting type
    Socket
    contact composition
    4PDT
    [Uc] control circuit voltage
    120 V AC
    pilot light
    Green indicator relay energised LED
    manual operator
    Test button
    horsepower rating
    0.33 120 V AC
    0.5 277 V AC
    breaking capacity
    3 A 120 V AC inductive control circuit UL 508
    1.5 A 240 V AC inductive control circuit UL 508
    8 A 120 V AC resistive control circuit UL 508
    6 A 277 V AC resistive control circuit UL 508
    8 A 30 V DC resistive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver alloy, gold flashed
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR45
    height
    1.10 in (27.9 mm)
    width
    0.83 in (21 mm)
    depth
    1.63 in (41.5 mm)
    Environment
    ambient temperature range - operational
    -40…131 °F (-40…55 °C)
    product certifications
    UL listed
    UL recognized
    CSA
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501RS14M1P14V20 : 8501RS14M1P14V20_ROHS_CHINA_DECLARATION
    Description
    8501RS14M1P14V20_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/02/20
    Description
    8501RS14M1P14V20_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501RS14M1P14V20 : 8501RS14M1P14V20_ROHS_DECLARATION
    Description
    8501RS14M1P14V20_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/02/20
    Description
    8501RS14M1P14V20_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501RS14M1P14V20 : 8501RS14M1P14V20_REACH_DECLARATION
    Description
    8501RS14M1P14V20_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/02/20
    Description
    8501RS14M1P14V20_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /