Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric

8538SBA23V81AFF4P1TX11

Product Logo
Schneider Eletric
8538SBA23V81AFF4P1TX11
Product Logo

NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    5 hp 460 V AC, 3 phases
    5 hp 575 V AC, 3 phases
    Maximum Voltage Rating
    600 V AC
    Control Units
    Push-button START)
    Push-button STOP)
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    1 NO + 1 NC
    Control Circuit Fusing
    2 fuses on primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Fusible disconnect switch H, 30 A
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel and with external reset
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D Combination Starters Catalog (Version 2.0)
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 09/08/17
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Type TF Control Circuit Transformers Installation Instructions (Version 00)
    Description
    This bulletin contains instructions for installing standard Class 9070 Type TF100, TF150, and TF200 control circuit transfromers in Class 8538 and 8539 NEMA Size 0 and 1 combination starters.
    prp.document.label.format pdf
    Size 299.8 KB
    Date 30/04/10
    Description
    This bulletin contains instructions for installing standard Class 9070 Type TF100, TF150, and TF200 control circuit transfromers in Class 8538 and 8539 NEMA Size 0 and 1 combination starters.
    8502SB and 8536SB AC Magnetic Contactors and Starters Installation Instructions (Version E)
    Description
    This instruction sheet provides assembly, modification, and parts ordering instructions for 8502SB and 8536SB AC Magnetic Contactors and Starters (Size 0, Series A and B, 2- and 3-Pole).
    prp.document.label.format pdf
    Size 246.5 KB
    Date 01/05/03
    Description
    This instruction sheet provides assembly, modification, and parts ordering instructions for 8502SB and 8536SB AC Magnetic Contactors and Starters (Size 0, Series A and B, 2- and 3-Pole).
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBA23V81AFF4P1TX11 : NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBA23V81AFF4P1TX11 : NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBA23V81AFF4P1TX11 : NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/11/20
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120 VAC coil, NEMA 12
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 585.5 KB
    Date 02/11/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.