Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric

8538SBG12V80CFF4P1T

Product Logo
Schneider Eletric
8538SBG12V80CFF4P1T
Product Logo

NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 3 HP at 240 VAC polyphase, 120 VAC coil, NEMA 1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    240 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    3 hp 200 V AC, 3 phases
    3 hp 230 V AC, 3 phases
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses on primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Fusible disconnect switch H, 30 A
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBG12V80CFF4P1T : NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 3 HP at 240 VAC polyphase, 120 VAC coil, NEMA 1
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 3 HP at 240 VAC polyphase, 120 VAC coil, NEMA 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/11/20
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 3 HP at 240 VAC polyphase, 120 VAC coil, NEMA 1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBG12V80CFF4P1T : NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 3 HP at 240 VAC polyphase, 120 VAC coil, NEMA 1
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 3 HP at 240 VAC polyphase, 120 VAC coil, NEMA 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/11/20
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 3 HP at 240 VAC polyphase, 120 VAC coil, NEMA 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.