Roll over image to zoom in

8538SCA21V02CS
Combines the requirements of motor overload and short-circuit protection into one package
Offers flexible compatibility with four overload relay types tailored for diverse motor protection needs
Accelerates setup and servicing with door-mounted pilot devices for easy access and quick modifications
Highly customizable with hundreds of configuration options to suit any application
Ideal for indoor or outdoor applications (3R/12 enclosures)
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
643
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
9999SX6