Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Type L/LX Lighting Contactors
Schneider Eletric

8903LXO1200V02R6Y217

Green premium brand logo Product Logo
Schneider Eletric
8903LXO1200V02R6Y217
Green premium brand logo Product Logo

Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    170 VA 50 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    Number of Poles
    12P 12 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    8.82 in (224 mm)
    depth
    3.27 in (83 mm)
    width
    5.63 in (143 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    UL listed
    CSA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    PVC free
    Yes
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English5
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version R05/20)
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 31/05/20
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXO1200V02R6Y217 : Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    Description
    Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/11/20
    Description
    Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXO1200V02R6Y217 : Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    Description
    Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/11/20
    Description
    Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXO1200V02R6Y217 : Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    Description
    Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/11/20
    Description
    Contactor, Type L, multipole lighting, mechanically held, 30A, 12 pole, 600 V, 110/120 VAC 50/60 Hz coil, open style
    Handout
    Format
    Size
    Date
    Add to My Documents
    Type L/LX Lighting Contactors Handout (Version 1.0)
    Description
    This brochure covers features, benefits, and applications of Class 8903 Type L/LX multipole lighting contactors for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
    prp.document.label.format pdf
    Size 218.7 KB
    Date 01/03/17
    Description
    This brochure covers features, benefits, and applications of Class 8903 Type L/LX multipole lighting contactors for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.