Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Definite Purpose Contactors
Schneider Eletric

8910DPA53V14Y125

Product Logo
Schneider Eletric
8910DPA53V14Y125
Product Logo

8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Definite Purpose Contactor
    [In] rated current
    50 A
    Number of Poles
    3P
    pole contact composition
    3 NO
    range of product
    DPA
    Complementary
    motor power hp
    3 hp 115 V AC, 1 phase
    10 hp 230 V AC, 1 phase
    15 hp 230 V AC, 3 phases
    30 hp 460 V AC, 3 phases
    30 hp 575 V AC, 3 phases
    locked rotor rated current
    300 A 277 V AC
    250 A 460 V AC
    200 A 575 V AC
    [Ue] rated operational voltage
    600 V AC
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    network number of phases
    3 phases
    electrical connection
    Screw terminals
    Box lugs
    Environment
    product certifications
    UL recognized
    CSA
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D Definite Purpose Control Catalog (Version 2.0)
    Description
    This catalog covers Class 8910 Types DP and DPA contactors, Class 8911 Types DPS and H–M Starters, Class 8965 Type DPR Reversing/Hoist Contactors, Class 8965 Type DPR, Class 8965 Type R Reversing/Hoist Contactors, Class 9998 Contact Kits and Replacement Parts Kits, and Class 9999 External Auxiliary Contacts. This document includes technical characteristics, selection information, and dimension drawings.
    Size pdf
    Size 2.9 MB
    Date 29/05/14
    Description
    This catalog covers Class 8910 Types DP and DPA contactors, Class 8911 Types DPS and H–M Starters, Class 8965 Type DPR Reversing/Hoist Contactors, Class 8965 Type DPR, Class 8965 Type R Reversing/Hoist Contactors, Class 9998 Contact Kits and Replacement Parts Kits, and Class 9999 External Auxiliary Contacts. This document includes technical characteristics, selection information, and dimension drawings.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 10/02/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    Description
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    Description
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    Description
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    8910DPA definite purpose contactor, 50 A, 3P, 24 V 50/60 Hz coil, open, hex socket head screw
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /