

AF2310G18ST
Discontinued on:Aug 15, 2024
End-of-service on:Jun 12, 2024
AF2310G18ST has not been replaced. Please contact your customer care center for more information.
Part of a family of compatible lengths and fittings for flexible design choices
Sandwich-type construction for improved voltage drop
Rated up to 600V, up to 5000A for copper conductors and 4000A for aluminum
Rated for 100% continuous current
3 pole and 4 pole full neutral configurations
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
1466
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
92
Take-back
No