

Straight length, I-Line Busway, 1200A, 600VAC, 3 phase, 4 wire, integral ground bus, Al, plug in, 10ft
AP2512G10ST
Discontinued on:Jan 8, 2021
End-of-service on:Jan 22, 2021
AP2512G10ST has not been replaced. Please contact your customer care center for more information.
Part of a family of compatible lengths and fittings for flexible design choices
Sandwich-type construction for improved voltage drop
Rated up to 600V, up to 5000A for copper conductors and 4000A for aluminum
Rated for 100% continuous current
3 pole and 4 pole full neutral configurations
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
3412
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No