

BDA140251
Discontinued on:Jun 12, 2024
End-of-service on:Sep 30, 2025
Available in 1, 2, 3, and 4 pole for unit mounts
Available in 1, 2, and 3 pole for I-Line
Dual rated AC/DC with 3 levels of breaking capacity
A wide range of accessories, auxiliaries, and lug connections available
UL, CSA, NOM, IEC, CCC certified, and CE marked
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
193
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
55
Take-back
No