Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerPact B-Frame Moulded Case Circuit Breakers
Schneider Eletric

BDL26020

Green premium brand logo
Schneider Eletric
BDL26020
Green premium brand logo

PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerPact
    product name
    PowerPact B
    device short name
    BD 020
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    [In] rated current
    20 A
    Number of Poles
    2P
    control type
    Toggle
    breaking capacity code
    D
    breaking capacity
    25 kA 208Y/120 V AC 50/60 Hz UL 489
    25 kA 240 V AC 50/60 Hz UL 489
    18 kA 480/277 V AC 50/60 Hz UL 489
    18 kA 480 V AC 50/60 Hz UL 489
    14 kA 600Y/347 V AC 50/60 Hz UL 489
    10 kA 250 V DC UL 489
    [Ue] rated operational voltage
    208Y/120 V AC 50/60 Hz UL 489
    240 V AC 50/60 Hz UL 489
    480Y/277 V AC 50/60 Hz UL 489
    480 V AC 50/60 Hz UL 489
    600Y/347 V AC 50/60 Hz UL 489
    250 V DC UL 489
    220...240 V AC 50/60 Hz IEC 60947-2
    380...415 V AC 50/60 Hz IEC 60947-2
    440 V AC 50/60 Hz IEC 60947-2
    500...525 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA 220...240 V AC 50/60 Hz IEC 60947-2
    14 kA 500...525 V AC 50/60 Hz IEC 60947-2
    18 kA 380...415 V AC 50/60 Hz IEC 60947-2
    18 kA 440 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ui] rated insulation voltage
    800 V IEC 60947-2
    trip unit technology
    Thermal-magnetic
    suitability for isolation
    Yes IEC 60947-2
    utilisation category
    Category A
    Mechanical durability
    20000 cycles IEC 947-1 Annex K ed 5.2
    Electrical durability
    10000 cycles IEC 947-1 Annex K ed 5.2 440 V In
    connection pitch
    1.06 in (27 mm)
    local signalling
    Presence of auxiliary contacts flag green)
    mounting mode
    Clip-on 35 x 15 mm symmetrical DIN rail)
    By screws plate)
    electrical connection
    Everlink lug line
    Everlink lug load
    AWG gauge
    AWG 6...AWG 2/0 fine stranded aluminum/copper
    AWG 14...AWG 3/0 rigid or stranded aluminum/copper
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.02 in² (2.5…16 mm²) AWG 14...AWG 4)
    79.66 lbf.in (9 N.m) 0.04…0.15 in² (25…95 mm²) AWG 3...AWG 3/0)
    number of slots
    1 auxiliary switch OF plug-in)
    1 voltage release MN or MX plug-in)
    Power wire stripping length
    0.79 in (20 mm)
    Color
    Grey RAL 7016)
    9 mm pitches
    6
    height
    5.39 in (137 mm)
    width
    2.13 in (54 mm)
    depth
    3.15 in (80 mm)
    net weight
    1.70 lb(US) (0.769 kg)
    quantity per set
    Set of 1
    continuous current rating
    80 %
    Environment
    quality labels
    CE
    standards
    NEMA AB1
    NMX J-266
    GB 14048.2
    CSA C22.2 No 5
    EN/IEC 60947-5-1
    UL 489
    EN/IEC 60947-2
    product certifications
    UL
    IEC
    CCC
    EAC
    CSA
    NOM
    IP degree of protection
    Front cover IP40 IEC 60529
    IK degree of protection
    IK07 IEC 62262
    pollution degree
    3 IEC 60947-1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -58…185 °F (-50…85 °C)
    operating altitude
    < 2000 m without derating
    5000 m with derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese2
    • Finnish2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version 0519)
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    Size pdf
    Size 12.7 MB
    Date 22/05/19
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact B-Frame Circuit Breakers and Automatic Switches - User Guide (Version 01)
    Description
    PowerPact B-Frame Circuit Breakers and Automatic Switches - User Guide
    Size pdf
    Size 2.5 MB
    Date 15/10/18
    Description
    PowerPact B-Frame Circuit Breakers and Automatic Switches - User Guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for BDL26020: PowerPact - circuit breaker - 20A 2P AC 18kA at 480/440 (UL) - EverLink lug (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for BDL26020: PowerPact - circuit breaker - 20A 2P AC 18kA at 480/440 (UL) - EverLink lug (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.5 KB
    Date 26/08/16
    Size pdf
    Size 174.3 KB
    Date 26/08/16
    CSA-CoC-70089262-PowerPact-BD-BG-BJ (Version 1.0)
    Description
    Moulded case circuit breakers, Powerpact BD, BG and BJ, 1-, 2-, 3- and 4- pole, 125A max, 600Y/347V ac maxfor 2-, 3- and 4-pole and 347V ac max for 1-pole.
    Size PDF
    Size 131.7 KB
    Date 25/08/16
    Description
    Moulded case circuit breakers, Powerpact BD, BG and BJ, 1-, 2-, 3- and 4- pole, 125A max, 600Y/347V ac maxfor 2-, 3- and 4-pole and 347V ac max for 1-pole.
    Size pdf
    Size 2.9 MB
    Date 09/07/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    2P Circuit Breakers and Automatic Switches (Version 01)
    Description
    2P Circuit Breakers and Automatic Switches
    Size pdf
    Size 7 MB
    Date 01/06/16
    Description
    2P Circuit Breakers and Automatic Switches
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Description
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 598.2 KB
    Date 15/12/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Description
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 354 KB
    Date 24/07/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Description
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    PowerPact B Circuit Breaker, 20A, 2P, 600Y/347V AC, 14kA at 600Y/347 UL EverLink
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /