Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS 650
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Output Power Capacity
    390 Watts / 650 VA
    Max Configurable Power (Watts)
    390 Watts / 650 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup) , (4) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    90 - 140 V
    Maximum Input Current
    12 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    24 hour(s)
    Replacement Battery
    RBC17
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    340 joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ45 10/100 Base-T Ethernet protection
    Physical
    Maximum Height
    88.0 mm
    Maximum Width
    180.0 mm
    Maximum Depth
    302.0 mm
    Net Weight
    6.2 kg
    Shipping Weight
    7.0 kg
    Shipping Height
    128.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    393.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    16.0 inches
    Master Carton Weight
    14.4 kg
    Color
    Black
    SCC Codes
    1073130428543 1
    Units per Pallet
    48.0
    # of Layers per Pallet
    5
    # of Units per Layer per Pallet
    20
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CSA C22.2 No. 107.1 , California (CEC) Battery Charger , ENERGY STAR V2.0 (USA) , FCC Part 15 Class B , FCC Part 68 , NOM , TUV-C , UL 1778
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS BE450G/BE550G/BE650G1 Series (Version 2)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Back-UPS BE 550G/550G-CN/650G1/650G1-CN (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    cTUVus certification for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 575VA, 600VA, 650VA, 700VA 8 Outlet 120V (Version 1)
    FCC Part 68 certificate for Back-UPS (Version 2)
    Back-UPS Certificate of Origin (Version 0)
    Date 12/12/16
    Size 25.8 KB
    FCC part 15 approval for Back-UPS ES 8 Outlet 450VA, 550VA, 650VA 120V (Version 0)
    FCC part 15 approval for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 600VA, 575VA, 650VA, 700VA 8 Outlet 120V (Version 0)
    Energy Efficiency Certification - ENERGY STAR For UPS V2.0 (Version 0)
    OLD] cTUVus certification for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 575VA, 600VA, 650VA, 700VA 8 Outlet 120V (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version 0)
    Date 05/11/18
    Size 404.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /