Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric

C92251

Green premium brand logo Product Logo
Schneider Eletric
C92251
Green premium brand logo Product Logo

30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Double Throw Safety Switch
    Current Rating
    30 A
    Certifications
    CSA
    Enclosure Rating
    NEMA 1 galvannealed steel
    Disconnect Type
    Non-fusible disconnect
    Mounting Type
    Surface
    Number of Poles
    2
    Voltage Rating
    240 V AC
    Wire Size
    AWG 12...AWG 2 aluminum
    AWG 14...AWG 2 copper
    Complementary
    width
    247.65 mm (9.75 in)
    height
    254.00 mm (10 in)
    depth
    120.65 mm (4.75 in)
    tightening torque
    5.08 N.m (45 lbf.in) 0.02 in² (13.3 mm²) AWG 6)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    3.95 N.m (35 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 186.5 KB
    Date 23/12/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    Description
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    Description
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    Description
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    30A 2P Type1 240VAC/250VDC Double Throw Non Fusible Safety Switch
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /