Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric

CH223N

Green premium brand logo Product Logo
Schneider Eletric
CH223N
Green premium brand logo Product Logo

100A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Disconnect Type
    Fusible disconnect
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Complementary
    Line Rated Current
    100 A
    Factory Installed Neutral
    Neutral (factory installed)
    Mounting Type
    Surface
    Voltage Rating
    240 V DC
    250 V AC
    Wire Size
    AWG 12...AWG 1/0 aluminum
    AWG 14...AWG 1/0 copper
    height
    539.75 mm (21.25 in)
    width
    266.70 mm (10.5 in)
    depth
    162.05 mm (6.38 in)
    tightening torque
    5.65 N.m (50 lbf.in) AWG 3...AWG 1)
    5.08 N.m (45 lbf.in) AWG 6...AWG 4)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    4.52 N.m (40 lbf.in) AWG 8)
    3.95 N.m (35 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    3.95 N.m (35 lbf.in) AWG 14...AWG 10)
    Environment
    Certifications
    CSA
    Enclosure Rating
    NEMA 1 galvannealed steel
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    HDSS 100A 2P Type 1, 3R (Version 1.0)
    Date 23/12/09
    Size 156.4 KB
    Date 23/12/09
    Size 72.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 18/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /