Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric

CH224N

Green premium brand logo Product Logo
Schneider Eletric
CH224N
Green premium brand logo Product Logo

200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Disconnect Type
    Fusible disconnect
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Complementary
    Line Rated Current
    200 A
    Factory Installed Neutral
    Neutral (factory installed)
    Mounting Type
    Surface
    Voltage Rating
    240 V DC
    250 V AC
    Wire Size
    AWG 6...250 kcmil copper or aluminum
    height
    736.60 mm (29 in)
    width
    435.10 mm (17.13 in)
    depth
    209.55 mm (8.25 in)
    tightening torque
    31.07 N.m (275 lbf.in) 0.02…0.20 in² (13.30…127 mm²)
    31.07 N.m (275 lbf.in) 0.02…0.20 in² (13.30…127 mm²) AWG 6...250 kcmil)
    Environment
    Certifications
    CSA
    Enclosure Rating
    NEMA 1 galvannealed steel
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    200A, 2-3P, Type 1 (Version 1.0)
    Files in document
    dwg
    163.5 KB
    pdf
    98.4 KB
    Size zip
    Size 262 KB
    Date 23/12/09
    Files in document
    dwg
    163.5 KB
    pdf
    98.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate Safety switch 200A (Version 1.1)
    Description
    UL 98 and CSA C22.2 No. 4
    Size pdf
    Size 351.6 KB
    Date 02/06/14
    Description
    UL 98 and CSA C22.2 No. 4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    Description
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    Description
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    Description
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    200A 2P SN Type1 240VAC/250VDC Heavy Duty Fusible Safety Switch
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /