Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric

CH321NDS

Green premium brand logo Product Logo
Schneider Eletric
CH321NDS
Green premium brand logo Product Logo

30A 3P SN Type4/4X 240VAC/250VDC Heavy Duty Fusible Safety Switch

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Disconnect Type
    Fusible disconnect
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Complementary
    Line Rated Current
    30 A
    Factory Installed Neutral
    Neutral (factory installed)
    Mounting Type
    Surface
    Voltage Rating
    240 V DC
    250 V AC
    Wire Size
    AWG 12...AWG 6 aluminum
    AWG 14...AWG 6 copper
    height
    379.22 mm (14.93 in)
    width
    183.39 mm (7.22 in)
    depth
    129.79 mm (5.11 in)
    tightening torque
    5.08 N.m (45 lbf.in) 0.02 in² (13.3 mm²) AWG 6)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    3.95 N.m (35 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Environment
    Certifications
    CSA
    Enclosure Rating
    NEMA 4/4X stainless steel 304
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    HDSS 30A-60A Type 4/4X (Version 1.0)
    Files in document
    dwg
    176.7 KB
    pdf
    67.4 KB
    Size zip
    Size 244.1 KB
    Date 23/12/09
    Files in document
    dwg
    176.7 KB
    pdf
    67.4 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CH321NDS_ROHS_DECLARATION
    Description
    CH321NDS_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    CH321NDS_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CH321NDS_REACH_DECLARATION
    Description
    CH321NDS_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    CH321NDS_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CH321NDS_ROHS_CHINA_DECLARATION
    Description
    CH321NDS_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    CH321NDS_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /