Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

HOMELINE CIRCUIT BREAKER 120V 20A 1P GROUND FAULT INTERRUPTER 5mA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Homeline
    product or component type
    Miniature circuit-breaker
    [In] rated current
    20 A
    [Ue] rated operational voltage
    120/240 V AC
    mounting mode
    Plug-on
    poles description
    1P
    short-circuit current
    10 kA
    circuit breaker type
    Ground fault protecting class A 6 mA
    circuit breaker application
    HACR rated
    electrical connection
    Screw clamp terminals
    Complementary
    number of spaces required
    1
    AWG gauge
    AWG 14...AWG 10 aluminum/copper
    Environment
    product certifications
    CSA
    ambient air temperature for operation
    104 °F (40 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /