Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all QO Loadcentres
Schneider Eletric

CQO116M100PC

Product Logo
Schneider Eletric
CQO116M100PC
Product Logo

Load Center, QO, 100A, 240V, 1PH, Mn Brkr, 16SP, CSA, NEMA 1

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Loadcentre
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    PoN Convertible Mains (breaker)
    [In] rated current
    100 A
    number of spaces
    16
    Short Circuit Current Rating
    22 kA
    Number of Phases
    1 phase
    Voltage Rating
    240 V AC
    height
    17.91 in (455 mm)
    width
    14.25 in (362 mm)
    depth
    3.74 in (95 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    CSA
  • Documents

    Language
    • English
    Handout
    Date
    Size
    Add to My Documents
    QO Plug-on Neutral Loadcentres and CAFI Circuit Breakers (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /