Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all QO Loadcentres
Schneider Eletric

CQO140M200PRB

Product Logo
Schneider Eletric
CQO140M200PRB
Product Logo

Load Center, QO, 200A, 240V, 1PH, Mn Brkr, 40SP, CSA, 3R

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Loadcentre
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    PoN Convertible Mains (breaker)
    [In] rated current
    200 A
    number of spaces
    40
    Short Circuit Current Rating
    22 kA
    Number of Phases
    1 phase
    Voltage Rating
    240 V AC
    height
    33.78 in (858 mm)
    width
    14.25 in (362 mm)
    depth
    3.74 in (95 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    CSA
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CQO140M200PRB_ROHS_DECLARATION
    Description
    CQO140M200PRB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    CQO140M200PRB_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    QO Plug-on Neutral Loadcentres and CAFI Circuit Breakers (Version 1.1)
    Description
    The QO Plug-on Neutral Advantage
    Size pdf
    Size 1.9 MB
    Date 18/10/18
    Description
    The QO Plug-on Neutral Advantage
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /