Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

QO LoadCentre, Main Breaker, 1PH, 20A, NEMA3R, Spa, Non Metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Loadcentre Enclosure
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    Main Breaker
    [In] rated current
    20 A
    Short Circuit Current Rating
    10 kA
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (factory installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    height
    8.78 in (223 mm)
    width
    6.54 in (166 mm)
    depth
    3.74 in (95 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    product certifications
    CSA
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Be PROficient Stock Up on Savings! (Version 1.0)
    Soyez PROfficace Économisez avec Schneider Electric ! (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 25/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /