Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

QO LoadCentre, Main Breaker, 1PH, 60A, NEMA3R, Spa, Non-Metallic, 240V Only

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Loadcentre Enclosure
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    Main Breaker
    [In] rated current
    60 A
    Short Circuit Current Rating
    10 kA
    Number of Phases
    1 phase
    Voltage Rating
    240 V AC
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (factory installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    height
    8.78 in (223 mm)
    width
    6.54 in (166 mm)
    depth
    2.87 in (73 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    product certifications
    CSA
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /