Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Energy Efficient Transformers -
Schneider Eletric

EE15S3HOC

Green premium brand logo Product Logo
Schneider Eletric
EE15S3HOC
Green premium brand logo Product Logo

15kVA-TP1-240x480-120/240-OPEN

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D EE Low Voltage Distribution Transformers Catalog (Version 1.0)
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    Size pdf
    Size 1.2 MB
    Date 13/04/07
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Dry-Type Transformers 1000 Volts and Below (Version 03)
    Description
    This instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.
    Size pdf
    Size 13.2 MB
    Date 31/07/18
    Description
    This instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 64.2 KB
    Date 09/10/09
    Files in document
    pdf
    33.2 KB
    doc
    31 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    15kVA-TP1-240x480-120/240-OPEN
    Description
    15kVA-TP1-240x480-120/240-OPEN
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    15kVA-TP1-240x480-120/240-OPEN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    15kVA-TP1-240x480-120/240-OPEN
    Description
    15kVA-TP1-240x480-120/240-OPEN
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    15kVA-TP1-240x480-120/240-OPEN
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    15kVA-TP1-240x480-120/240-OPEN
    Description
    15kVA-TP1-240x480-120/240-OPEN
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    15kVA-TP1-240x480-120/240-OPEN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /