Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Energy Efficient Transformers -
Schneider Eletric

EE15S61H

Product Logo
Schneider Eletric
EE15S61H
Product Logo

15KVA TP1 277V-120/240V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Energy Efficient Transformer
    Enclosure Code
    17D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    1 phase
    Primary Voltage
    277 V
    Power Rating
    15 kVA
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    2 5 % FCBN
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Energy Efficient Transformers Catalog (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /