Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Energy Efficient Transformers -
Schneider Eletric

EE225T151HCUCT

Product Logo
Schneider Eletric
EE225T151HCUCT
Product Logo

225KVA TP1 480 WYE-240 DELTA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Product
    Energy Efficient Transformer
    Enclosure Code
    24D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    3 phases
    Primary Voltage
    480 V
    Power Rating
    225 kVA
    Secondary Voltage
    240 V delta
    Full Capacity Taps
    2 -5 % center tap
    Temperature Rise
    150 °C
    Winding Material
    Copper
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EE225T151HCUCT : EE225T151HCUCT_ROHS_DECLARATION
    Description
    EE225T151HCUCT_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    EE225T151HCUCT_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /