Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Non-Linear Energy Efficient Transformers
Schneider Eletric
Discontinued

EE225T3HISCUNLP

Green premium brand logo Product Logo
Schneider Eletric
Discontinued
EE225T3HISCUNLP
Green premium brand logo Product Logo

225KVA TP1 480V-208Y/120V

Show more characteristics
EE225T3HISCUNLP  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Non-Linear Transformer
    Enclosure Code
    24D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    K-Factor
    K-13
    Phase
    3 phases
    Primary Voltage
    480 V delta
    Power Rating
    225 kVA
    Secondary Voltage
    208Y/120 V
    Full Capacity Taps
    6 2.5 % 2+ 4-
    Temperature Rise
    150 °C
    Winding Material
    Copper
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /