Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Energy Efficient Transformers -
Schneider Eletric

EE37S61H

Green premium brand logo Product Logo
Schneider Eletric
EE37S61H
Green premium brand logo Product Logo

37.5 KVA TP1 277V-120/240V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Product
    Energy Efficient Transformer
    Enclosure Code
    18H
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    1 phase
    Primary Voltage
    277 V
    Power Rating
    37.5 kVA
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    2 5 % FCBN
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D EE Low Voltage Distribution Transformers Catalog (Version 1.0)
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    Size pdf
    Size 1.2 MB
    Date 13/04/07
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EE37S61H : 37.5 KVA TP1 277V-120/240V
    Description
    37.5 KVA TP1 277V-120/240V
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    37.5 KVA TP1 277V-120/240V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EE37S61H : 37.5 KVA TP1 277V-120/240V
    Description
    37.5 KVA TP1 277V-120/240V
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    37.5 KVA TP1 277V-120/240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EE37S61H : 37.5 KVA TP1 277V-120/240V
    Description
    37.5 KVA TP1 277V-120/240V
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    37.5 KVA TP1 277V-120/240V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /