Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Non-Linear Energy Efficient Transformers
Schneider Eletric

EE500T68HISNL

Green premium brand logo Product Logo
Schneider Eletric
EE500T68HISNL
Green premium brand logo Product Logo

500KVA TP1 480 DELTA-208Y/120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Non-Linear Transformer
    Enclosure Code
    31D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    K-Factor
    K-4
    Phase
    3 phases
    Primary Voltage
    480 V delta
    Power Rating
    500 kVA
    Secondary Voltage
    208Y/120 V
    Full Capacity Taps
    4 2.5 % 2+ 2-
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /