Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Energy Efficient Transformers -
Schneider Eletric
Discontinued

EE500T79HCU

Green premium brand logo Product Logo
Schneider Eletric
Discontinued
EE500T79HCU
Green premium brand logo Product Logo

Transformer Dry Type 500kVA 600D208Y120

Show more characteristics
EE500T79HCU  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D EE Low Voltage Distribution Transformers Catalog (Version 1.0)
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    Size pdf
    Size 1.2 MB
    Date 13/04/07
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Dry-Type Transformers 1000 Volts and Below (Version 03)
    Description
    This instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.
    Size pdf
    Size 13.2 MB
    Date 31/07/18
    Description
    This instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.1 MB
    Date 16/09/09
    Files in document
    dwf
    40.4 KB
    dwg
    250 KB
    dxf
    746.4 KB
    pdf
    125.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EE500T79HCU : Transformer Dry Type 500kVA 600D208Y120
    Description
    Transformer Dry Type 500kVA 600D208Y120
    Size pdf
    Size 195.3 KB
    Date 21/01/20
    Description
    Transformer Dry Type 500kVA 600D208Y120
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EE500T79HCU : Transformer Dry Type 500kVA 600D208Y120
    Description
    Transformer Dry Type 500kVA 600D208Y120
    Size pdf
    Size 195.3 KB
    Date 21/01/20
    Description
    Transformer Dry Type 500kVA 600D208Y120
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EE500T79HCU : Transformer Dry Type 500kVA 600D208Y120
    Description
    Transformer Dry Type 500kVA 600D208Y120
    Size pdf
    Size 195.3 KB
    Date 21/01/20
    Description
    Transformer Dry Type 500kVA 600D208Y120
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /