Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Energy Efficient Transformers -
Schneider Eletric

EE75S60H

Green premium brand logo Product Logo
Schneider Eletric
EE75S60H
Green premium brand logo Product Logo

75KVA TP1 208V-120/240V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Energy Efficient Transformer
    Enclosure Code
    21D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    1 phase
    Primary Voltage
    208 V
    Power Rating
    75 kVA
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    2 5 % FCBN
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D EE Low Voltage Distribution Transformers Catalog (Version 1.0)
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    Size pdf
    Size 1.2 MB
    Date 13/04/07
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Low Voltage Energy Efficient, Dry-type Transformer catalog Number EE75S60H, 1 Phase, 75kVA, AL, Primary 208, Secondary 120/240 (Version 1.3)
    Files in document
    dwf
    62.4 KB
    dwg
    202.5 KB
    dxf
    821.7 KB
    pdf
    132.4 KB
    Description
    2D CAD Drawing for : EE75S60H
    Size zip
    Size 1.2 MB
    Date 13/03/19
    Files in document
    dwf
    62.4 KB
    dwg
    202.5 KB
    dxf
    821.7 KB
    pdf
    132.4 KB
    Description
    2D CAD Drawing for : EE75S60H
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    75KVA TP1 208V-120/240V
    Description
    75KVA TP1 208V-120/240V
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    75KVA TP1 208V-120/240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    75KVA TP1 208V-120/240V
    Description
    75KVA TP1 208V-120/240V
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    75KVA TP1 208V-120/240V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    75KVA TP1 208V-120/240V
    Description
    75KVA TP1 208V-120/240V
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    75KVA TP1 208V-120/240V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /