Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Energy Efficient Transformers -
Schneider Eletric

EE75T151HCUCT

Product Logo
Schneider Eletric
EE75T151HCUCT
Product Logo

75KVA TP1 480 WYE-240 DELTA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Energy Efficient Transformer
    Enclosure Code
    20D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    3 phases
    Primary Voltage
    480 V
    Power Rating
    75 kVA
    Secondary Voltage
    240 V delta
    Full Capacity Taps
    2 -5 % center tap
    Temperature Rise
    150 °C
    Winding Material
    Copper
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /