Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all NF Panelboards
Schneider Eletric

EGB16015

Green premium brand logo Product Logo
Schneider Eletric
EGB16015
Green premium brand logo Product Logo

E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    125 A Frame EDB-EGB-EJB
    product or component type
    Circuit-breaker
    device short name
    EGB
    module type
    E-Frame
    trip unit rating
    875 A
    Complementary
    [In] rated current
    15 A
    maximum operating voltage
    600Y/347 V AC
    AWG gauge
    AWG 12...AWG 6 aluminum
    AWG 14...AWG 6 copper
    breaking capacity
    18 kA 600Y/347 V AC
    circuit breaker application
    HACR rated
    depth
    102.87 mm (4.05 in)
    electrical connection
    Lugs aluminum
    height
    143.76 mm (5.66 in)
    holding current
    270 A
    local signalling
    Trip indicator
    mounting mode
    Bolt-on
    number of poles
    1
    number of spaces
    1
    number of spaces required
    1
    product destination
    NF panelboard
    product weight
    0.91 kg (2 lb(US))
    protection type
    Overload
    Short-circuit
    width
    24.89 mm (0.98 in)
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    G
    tightening torque
    30.09 lbf.in (3.4 N.m) 0.00…0.02 in² (2.5…16 mm²) AWG 14...AWG 6)
    Environment
    product certifications
    CULus
    ambient air temperature for operation
    104 °F (40 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 30/09/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 87 KB
    Date 23/06/01
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EGB16015 : E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    Description
    E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EGB16015 : E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    Description
    E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EGB16015 : E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    Description
    E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    E-Frame Branch Brkr 15A, 1P, 600Y/347V, 18kA, Bolt-on Mnt
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /