Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Heavy Duty Safety Switches
Schneider Eletric

EIK034M

Green premium brand logo Product Logo
Schneider Eletric
EIK034M
Green premium brand logo Product Logo

ELECTRICAL INTERLOCK FOR SAFETY SWITCH 2NO/2NC

Show more characteristics
The maximum number of products that can be compared is 4

  • Complementary
    tightening torque
    30.09 lbf.in (3.4 N.m)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D Enclosed Safety Switches (Version 06)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 11.7 MB
    Date 06/06/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switch, 30A, Visible Blade, NEMA Type 12/3R with 2 EIK034M (Version 1.3)
    Files in document
    zip
    363.1 KB
    dwf
    16.9 KB
    dwg
    92 KB
    dxf
    211.4 KB
    pdf
    42.2 KB
    Description
    2D CAD for HU361AWKEI4MW with view window and view window and EIK034M installed. Includes wiring diagram, terminal lug data, voltage ratings, and horsepower ratings hp.
    Size zip
    Size 725.6 KB
    Date 13/02/19
    Files in document
    zip
    363.1 KB
    dwf
    16.9 KB
    dwg
    92 KB
    dxf
    211.4 KB
    pdf
    42.2 KB
    Description
    2D CAD for HU361AWKEI4MW with view window and view window and EIK034M installed. Includes wiring diagram, terminal lug data, voltage ratings, and horsepower ratings hp.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 552.7 KB
    Date 13/03/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 211.5 KB
    Date 14/02/19
    Size pdf
    Size 3.7 MB
    Date 10/10/00
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 17/08/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EIK034M : EIK034M_ROHS_CHINA_DECLARATION
    Description
    EIK034M_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    EIK034M_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EIK034M : EIK034M_ROHS_DECLARATION
    Description
    EIK034M_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    EIK034M_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EIK034M : EIK034M_REACH_DECLARATION
    Description
    EIK034M_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    EIK034M_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /