Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NF Panelboards
Schneider Eletric

EJB24020SA

Green premium brand logo Product Logo
Schneider Eletric
EJB24020SA
Green premium brand logo Product Logo

E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    125 A Frame EDB-EGB-EJB
    product or component type
    Miniature circuit-breaker
    device short name
    EJB
    module type
    E-Frame
    trip unit rating
    875 A
    Complementary
    [In] rated current
    20 A
    maximum operating voltage
    480Y/277 V AC
    AWG gauge
    AWG 12...AWG 6 aluminum
    AWG 14...AWG 6 copper
    breaking capacity
    65 kA 277 V AC
    100 kA 240 V AC
    65 kA 480Y/277 V AC
    100 kA 120 V AC
    100 kA 120/240 V AC
    circuit breaker application
    HACR rated
    HID rated
    depth
    102.87 mm (4.05 in)
    electrical connection
    Lugs aluminum
    height
    143.76 mm (5.66 in)
    holding current
    270 A
    local signalling
    Trip indicator
    mounting mode
    Bolt-on
    number of poles
    2
    number of spaces
    3
    number of spaces required
    3
    product destination
    NF panelboard
    net weight
    1.36 kg (3 lb(US))
    protection type
    Overload
    Short-circuit
    width
    74.68 mm (2.94 in)
    device composition
    Shunt trip
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    J
    tightening torque
    30.09 lbf.in (3.4 N.m) 0.00…0.02 in² (2.5…16 mm²) AWG 14...AWG 6)
    Environment
    product certifications
    CULus
    ambient air temperature for operation
    104 °F (40 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    Description
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    Description
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    Description
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    E-Frame Brkr 20A, 2P, 480Y/277V, 65/100kA, Bolt-on Mnt, Shunt Trip
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /