Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Easergy T300
Schneider Eletric

EMS58111

Schneider Eletric
EMS58111

Easergy SCTRH500-1 split core unbalance Current Transformer 500/1 with 1m cable

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    product or component type
    Current transformer
    device short name
    SCTRH500-1
    current transformer type
    Split core
    primary current
    500 A
    secondary current
    1 A
    current transformer ratio
    500/1
    network frequency
    50/60 Hz
    accuracy class
    Class 3
    Complementary
    terminal block type
    2 screw terminals
    [Ith] conventional free air thermal current
    50 kA 1 s
    dynamic withstand current
    2.5 x Ith
    [Ithe] conventional enclosed thermal current
    600 A
    safety factor
    17
    rated output
    1.5 VA
    rated burden
    1.5 Ohm
    highest voltage for equipment
    < 720 V
    [Ui] rated insulation voltage
    3 kV 1 min
    [Uoc] open circuit voltage
    1 kV RMS voltage
    5 kV peak
    protection type
    Surge arrester
    mounting support
    Cables
    height
    1.69 in (43 mm)
    diameter
    Outer 7.48 in (190 mm)
    cable outer diameter
    5.20 in (132 mm)
    Environment
    IP degree of protection
    IP30 IEC 60529
    IK degree of protection
    IK07 IEC 62262
    relative humidity
    0…95 % 24 hours
    0…90 % 1 month
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    environmental characteristic
    3C1 IEC 60721-3-3
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 31/05/19
    Size pdf
    Size 10.9 MB
    Date 30/07/18
    Size pdf
    Size 6.2 MB
    Date 06/03/18
    Size pdf
    Size 2.2 MB
    Date 03/07/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58111 : EMS58111 : Easergy SCTRH500-1 split core unbalance Current Transformer 500/1 with 1m cable
    Description
    Easergy SCTRH500-1 split core unbalance Current Transformer 500/1 with 1m cable
    Size pdf
    Size 195.3 KB
    Date 20/01/20
    Description
    Easergy SCTRH500-1 split core unbalance Current Transformer 500/1 with 1m cable
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58111 : EMS58111 : Easergy SCTRH500-1 split core unbalance Current Transformer 500/1 with 1m cable
    Description
    Easergy SCTRH500-1 split core unbalance Current Transformer 500/1 with 1m cable
    Size pdf
    Size 195.3 KB
    Date 20/01/20
    Description
    Easergy SCTRH500-1 split core unbalance Current Transformer 500/1 with 1m cable
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /