Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Easergy T300
Schneider Eletric

EMS58541

Schneider Eletric
EMS58541

Kit of 3 Easergy CTR500 solid-core 500/1 Current Transformers for RM6 bushings

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T200
    product or component type
    Current transformer
    device short name
    CTR500
    current transformer type
    Solid core
    primary current
    500 A
    secondary current
    1 A
    current transformer ratio
    500/1
    network frequency
    50/60 Hz
    accuracy class
    Class 3
    standards
    IEC 61869
    Complementary
    connector type
    AMP connector
    [Ith] conventional free air thermal current
    50 kA 1 s
    dynamic withstand current
    2.5 x Ith
    [Ithe] conventional enclosed thermal current
    600 A
    safety factor
    6
    rated output
    2 VA
    rated burden
    2 Ohm
    highest voltage for equipment
    < 720 V
    [Ui] rated insulation voltage
    3 kV 1 min
    [Uoc] open circuit voltage
    1 kV RMS voltage
    5 kV peak
    height
    1.42 in (36 mm)
    diameter
    Outer 4.80 in (122 mm)
    product weight
    4.63 lb(US) (2.1 kg)
    Environment
    IP degree of protection
    IP30 IEC 60529
    IK degree of protection
    IK07 IEC 62262
    relative humidity
    0…95 % 24 hours
    0…90 % 1 month
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    environmental characteristic
    3C1 IEC 60721-3-3
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 31/05/19
    Size pdf
    Size 10.9 MB
    Date 30/07/18
    Size pdf
    Size 6.2 MB
    Date 06/03/18
    Size pdf
    Size 2.2 MB
    Date 03/07/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58541 : EMS58541 : EMS58541_ROHS_CHINA_DECLARATION
    Description
    EMS58541_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    EMS58541_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58541 : EMS58541 : EMS58541_ROHS_DECLARATION
    Description
    EMS58541_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 28/01/20
    Description
    EMS58541_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /