Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Easergy T300
Schneider Eletric

EMS58584

Schneider Eletric
EMS58584

Easergy BAT2.5Ah 12V 2.5Ah 5 years life industrial VRLA battery

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    product compatibility
    PS25
    device short name
    BAT2.3AH
    output voltage
    12 V DC
    battery type
    VRLA
    transfer impedance
    65 mOhm 1 kHz
    Complementary
    battery capacity
    2.3 Ah
    height
    2.52 in (64 mm)
    width
    1.34 in (34 mm)
    depth
    7.01 in (178 mm)
    product weight
    2.09 lb(US) (0.95 kg)
    connector type
    Faston
    self-discharge rate
    3 %, 1 month 68 °F (20 °C)
    battery life
    5 year(s) 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    5…122 °F (-15…50 °C) charge
    -4…140 °F (-20…60 °C) discharge
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /