Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy T300
Schneider Eletric

EMS58586

Green premium brand logo
Schneider Eletric
EMS58586
Green premium brand logo

Easergy PS25-24V: Power supply and battery charger single 24V 48W output

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    device short name
    P25-24V
    Complementary
    product or component type
    Power supply
    product compatibility
    BAT2.3AH
    BAT5.5AH
    [Us] rated supply voltage
    110...345 V DC
    85...264 V AC 47...63 Hz
    output voltage
    24 V DC
    number of outputs
    Battery ON 1 digital (relay)
    Main presence 1 digital (relay)
    battery capacity
    5.5 Ah 12 V, lead-acid battery
    2.3 Ah 12 V, lead-acid battery
    typical battery recharge time
    24 h
    Environment
    mounting support
    DIN rail
    operating position
    Vertical
    overvoltage category
    IV
    electromagnetic compatibility
    Conducted RF disturbances level 3criteria A IEC 61000-4-6
    Radiated radio-frequency electromagnetic field immunity test level 4criteria A IEC 61000-4-3
    Immunity to voltage dipscriteria A IEC 61000-4-29
    Electrostatic discharge level 4criteria B IEC 61000-4-2
    Surge immunity test level 3criteria A IEC 61000-4-5
    Conducted and radiated emissionsclass A EN 55022
    Electrical fast transient/burst immunity test level 4 input)criteria B IEC 61000-4-4
    Electrical fast transient/burst immunity test level 3 output)criteria B IEC 61000-4-4
    standards
    IEC 60950
    product certifications
    CE
    IP degree of protection
    IP20 IEC 60529
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) with derating factor at 60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    relative humidity
    5…95 % IEC 60068-2-30
    mechanical robustness
    Vibrations 15…150 Hz 2.3 gn 90 min IEC 60068-2-6
    Shocks 30 gn IEC 60068-2-27
    height
    3.90 in (99 mm)
    width
    2.66 in (67.5 mm)
    depth
    4.21 in (107 mm)
    net weight
    0.99 lb(US) (0.45 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 31/05/19
    Size pdf
    Size 2.4 MB
    Date 31/05/19
    Size pdf
    Size 6.2 MB
    Date 06/03/18
    Size pdf
    Size 1.7 MB
    Date 02/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58586 : EMS58586_ROHS_CHINA_DECLARATION
    Description
    EMS58586_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    EMS58586_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 541 KB
    Date 01/02/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58586 : EMS58586_ROHS_DECLARATION
    Description
    EMS58586_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    EMS58586_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 469.1 KB
    Date 20/09/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58586 : EMS58586_REACH_DECLARATION
    Description
    EMS58586_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    EMS58586_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /