Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy T300
Schneider Eletric

EMS59000

Green premium brand logo
Schneider Eletric
EMS59000
Green premium brand logo

Easergy HU250: head unit communication gateway with cyber security management

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    device short name
    HU250
    Complementary
    product or component type
    Communication gateway
    communication port protocol
    DNP3 serial and TCP master/slave
    Modbus serial and TCP master/slave
    IEC 61850-8-1 master/slave
    IEC 60870-5-104 master/slave
    IEC 60870-5-101 slave
    communication port support
    4 Ethernet RJ45
    1 RS232/485 Modbus/ASCII RJ45
    1 USB RJ45
    1 RS485/RS232 RJ45
    1 3G/4G SMA
    data recording
    Event logs
    4 data logs
    1 ms time stamps
    500000 events
    Sequence of event recording
    memory capacity
    16 MB
    time synchronisation protocol
    NTP
    SNTP
    GPS
    synchronisation time between inputs
    1 ms
    control type
    Status illuminated push-button
    communication service
    WiFi local web server
    Ethernet local web server
    WAN remote web server
    web services
    Event log
    Alarm
    Operating/Status report
    Assistance in commissioning and operating the installation
    Security/authority verification
    Reports and diagrams
    programming language
    Calculation formula
    ST (structured text)
    IL (instruction list)
    LD (ladder)
    FBD (function block diagram)
    SFC (sequential function chart)
    number of inputs
    6 digital multi-purpose IEC 61131-2 type 3
    2 digital remote control
    number of outputs
    Multi-purpose 2 digital (relay)
    [Us] rated supply voltage
    12...48 V DC +/- 20 %
    power consumption in VA
    3 VA
    Environment
    language
    Multi-language
    electromagnetic compatibility
    Electrical fast transient/burst immunity test level 4criteria A IEC 61000-4-4
    Conducted RF disturbances level 3criteria A IEC 61000-4-6
    Conducted disturbance emission level 4criteria A IEC 61000-4-16
    100 kHz damped oscillating wave level 3criteria A IEC 61000-4-12
    Radiated radio-frequency electromagnetic field immunity test level 4criteria A IEC 61000-4-3
    Immunity to voltage dipscriteria A IEC 61000-4-29
    Electrostatic discharge level 4criteria B IEC 61000-4-2
    Surge immunity test level 3criteria A IEC 61000-4-5
    Magnetic field at power frequency level 5criteria B IEC 61000-4-8
    Conducted and radiated emissionsclass A EN 55022
    fixing mode
    Clip-in DIN rail)
    type of installation
    Indoor
    Outdoor in cabinet
    IP degree of protection
    Body IP2x IEC 60529
    Front IP4X IEC 60529
    IK degree of protection
    IK07 IEC 62262
    relative humidity
    5…95 % IEC 60068-2-30
    mechanical robustness
    Vibrations 10…2000 Hz 1 gn 10 cycles IEC 60068-2-6
    Bumps 10 gn 16 ms 1000 bumps non energized IEC 60068-2-29
    Shocks 11 ms 3 pulses in operation IEC 60068-2-27
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    operating altitude
    3000 m
    product certifications
    CE
    standards
    IEC 60255-27
    height
    5.51 in (140 mm)
    width
    3.54 in (90 mm)
    depth
    5.51 in (140 mm)
    net weight
    1.21 lb(US) (0.55 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English10
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 31/05/19
    Size pdf
    Size 2.4 MB
    Date 31/05/19
    Size pdf
    Size 2.1 MB
    Date 30/06/18
    Size pdf
    Size 513.5 KB
    Date 12/03/18
    Size pdf
    Size 2.2 MB
    Date 30/06/18
    Size pdf
    Size 6.2 MB
    Date 06/03/18
    Size pdf
    Size 1.7 MB
    Date 02/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59000 : Easergy HU250: head unit communication gateway with cyber security management
    Description
    Easergy HU250: head unit communication gateway with cyber security management
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    Easergy HU250: head unit communication gateway with cyber security management
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 541 KB
    Date 01/02/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59000 : Easergy HU250: head unit communication gateway with cyber security management
    Description
    Easergy HU250: head unit communication gateway with cyber security management
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    Easergy HU250: head unit communication gateway with cyber security management
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 469.1 KB
    Date 20/09/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59000 : Easergy HU250: head unit communication gateway with cyber security management
    Description
    Easergy HU250: head unit communication gateway with cyber security management
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    Easergy HU250: head unit communication gateway with cyber security management
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English1
    • German1
    • Spanish1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 50.7 MB
    Date 06/06/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /