Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Easergy T300
Schneider Eletric

EMS59570

Schneider Eletric
EMS59570

Easergy T300 VPIS VO V2 voltage adapter - RJ45 output for SC150

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    product or component type
    Voltage adaptor
    Complementary
    rated voltage
    11…36 kV
    input voltage
    1...30 V AC L-L)
    input voltage limits
    < 30 V
    network frequency
    50/60 Hz
    electrical connection
    Output RJ45 connector
    Input micro-fit connector
    Environment
    fixing mode
    By clamp plastic)
    operating position
    Vertical
    Horizontal
    standards
    IEC 62271-206
    product certifications
    CE
    IP degree of protection
    IP30 IEC 60529
    IK degree of protection
    IK07 IEC 62262
    ambient air temperature for operation
    -40…185 °F (-40…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    fire resistance
    1562 °F (850 °C) IEC 60695-2-11
    environmental characteristic
    Salt mist 200 h IEC 60068-2-11
    relative humidity
    95 % IEC 60068-2-30
    operating altitude
    <= 3000 m
    height
    1.97 in (50 mm)
    width
    1.97 in (50 mm)
    length
    3.94 in (100 mm)
    product weight
    0.08 lb(US) (0.038 kg)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 31/05/19
    Size pdf
    Size 2.2 MB
    Date 03/07/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59570 : EMS59570_ROHS_CHINA_DECLARATION
    Description
    EMS59570_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    EMS59570_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59570 : EMS59570_ROHS_DECLARATION
    Description
    EMS59570_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    EMS59570_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59570 : EMS59570_REACH_DECLARATION
    Description
    EMS59570_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    EMS59570_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /