Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy T300
Schneider Eletric

EMS59574

Schneider Eletric
EMS59574

Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    product or component type
    Voltage adaptor
    Complementary
    rated voltage
    110…240 V L-N)
    input voltage
    38...400 V AC L-L)
    22...240 V AC L-N)
    input voltage limits
    630 V L-L)
    network frequency
    50/60 Hz
    overvoltage category
    IV
    electrical connection
    Output RJ45 connector
    Input 4 wires 0.00 in² (1 mm²)
    Environment
    mounting support
    DIN rail
    product certifications
    CE
    IK degree of protection
    IK07 IEC 62262
    ambient air temperature for operation
    -40…185 °F (-40…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    fire resistance
    1562 °F (850 °C) IEC 60695-2-11
    environmental characteristic
    Salt mist 200 h IEC 60068-2-11
    relative humidity
    95 % IEC 60068-2-30
    operating altitude
    <= 3000 m
    height
    1.69 in (43 mm)
    width
    1.89 in (48 mm)
    length
    6.89 in (175 mm)
    net weight
    0.33 lb(US) (0.15 kg)
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 30/06/18
    Size pdf
    Size 1.5 MB
    Date 24/08/17
    Size pdf
    Size 1.6 MB
    Date 30/06/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    Description
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    Description
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    Description
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    Easergy T300 ac voltage adapter - 110.. 400 Vac - 4 wires - RJ45 output to LV150
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /