Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon ETB
Schneider Eletric

ETB1EM12E04SPP0

Schneider Eletric
ETB1EM12E04SPP0

Modicon ETB - Block 12I/4O Modbus TCP/IP

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon ETB
    product or component type
    I/O distributed module
    number of input channels
    12
    number of output channels
    4
    module type
    Modbus TCP/IP
    Complementary
    input type
    Contact
    input logic
    Positive
    maximum delay response
    2.5 ms
    output current
    2 A per module
    8 A per output
    output protection type
    Against short-circuits
    switching frequency
    200 Hz
    short-circuit current
    6.5 A
    [Us] rated supply voltage
    24 V DC
    connector type
    M12
    standards
    IEC 60068-2-8
    IEC 60529
    Environment
    IP degree of protection
    IP67
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    10 gn
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Advantys ETB - IP67 Ethernet Block I/O Modules for Modbus TCP/IP, User Guide (Version 02)
    Description
    Advantys ETB IP67 Ethernet modules are block I/O with embedded 2-port Ethernet switches. The modules are intended for high-moisture environments, and they provide connectivity to sensors/actuators through Ethernet Modbus messaging.
    Size pdf
    Size 2.6 MB
    Date 01/04/17
    Description
    Advantys ETB IP67 Ethernet modules are block I/O with embedded 2-port Ethernet switches. The modules are intended for high-moisture environments, and they provide connectivity to sensors/actuators through Ethernet Modbus messaging.
    Advantys ETB - Modules d'E/S de bloc Ethernet IP67 pour Modbus TCP/IP, Guide de l'utilisateur (Version 02)
    Description
    Les modules Ethernet IP67 Advantys ETB sont des E/S de bloc avec commutateurs Ethernet intégrés 2 ports. Ces modules sont conçus pour des environnements à forte humidité, et ils fournissent la connectivité à des capteurs/actionneurs par la messagerie Ethernet Modbus.
    Size pdf
    Size 2.7 MB
    Date 01/04/17
    Description
    Les modules Ethernet IP67 Advantys ETB sont des E/S de bloc avec commutateurs Ethernet intégrés 2 ports. Ces modules sont conçus pour des environnements à forte humidité, et ils fournissent la connectivité à des capteurs/actionneurs par la messagerie Ethernet Modbus.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL_E327764_NMTR_NMTR7_FEB2017 (Version 1.0)
    Files in document
    Description
    UL for USA and Canada
    Size zip
    Size 211 KB
    Date 13/02/17
    Files in document
    Description
    UL for USA and Canada
    Catalogue Page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 459.7 KB
    Date 06/05/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ETB1EM12E04SPP0 : Modicon ETB - Block 12I/4O Modbus TCP/IP
    Description
    Modicon ETB - Block 12I/4O Modbus TCP/IP
    Size pdf
    Size 195.3 KB
    Date 15/12/19
    Description
    Modicon ETB - Block 12I/4O Modbus TCP/IP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    I/O Assignments

    Select the number of inputs/outputs according to the product characteristics in order to get the I/O assignment.



    Power Connectors


    1
    output power (24V)
    2
    module/input power (24V)
    3
    module/input power (0V)
    4
    output power (0V)


    2-Output Port
    IEC Wiring Diagram with 2 Actuators



    2-Input Port
    IEC Wiring Diagram with 2 Sensors



Compare products: /