Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all I-Line Power Distribution Panelboards
Schneider Eletric

HC2692WP

Green premium brand logo Product Logo
Schneider Eletric
HC2692WP
Green premium brand logo Product Logo

HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    I-Line
    product or component type
    Enclosure
    device application
    Panelboard
    device short name
    HCN
    Complementary
    [In] rated current
    400 A
    600 A
    225 A
    enclosure nominal width
    25.98 in (660 mm)
    enclosure nominal height
    92.01 in (2337 mm)
    enclosure nominal depth
    6.50 in (165 mm)
    net weight
    234.99 lb(US) (106.59 kg)
    Environment
    NEMA degree of protection
    NEMA 3R/12
    standards
    CSA
    UL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: I-Line HCN, HCM, HCW, HCP, HCWM Panelboards NEMA 3R/12 26-42W X 52-86H (Version 1.2)
    Files in document
    dwf
    36.2 KB
    pdf
    87.4 KB
    dwg
    150.4 KB
    dxf
    466 KB
    Description
    2D CAD drawing with basic dimensions for: HC2674WP HC2683WP HC2692WP HC3273WP HC3291WP HC2652WP HC2665WP HC3248WP HC3264WP HC4250WP HC4259WP HC4268WP HC4286WP HC3264WP HC4286WP HC4250WP HC4259WP HC3248WP. DWG DXF DWF and PDF formats.
    Size zip
    Size 740.1 KB
    Date 26/04/17
    Files in document
    dwf
    36.2 KB
    pdf
    87.4 KB
    dwg
    150.4 KB
    dxf
    466 KB
    Description
    2D CAD drawing with basic dimensions for: HC2674WP HC2683WP HC2692WP HC3273WP HC3291WP HC2652WP HC2665WP HC3248WP HC3264WP HC4250WP HC4259WP HC4268WP HC4286WP HC3264WP HC4286WP HC4250WP HC4259WP HC3248WP. DWG DXF DWF and PDF formats.
    I-LINE HCN, HCM, HCW, HCP, HCWM PANELBOARDS NEMA 3R/12 26-42W X 52-86H (Version 1.1)
    Files in document
    dwf
    34.2 KB
    dwg
    366.8 KB
    dxf
    1.9 MB
    pdf
    79.8 KB
    Description
    2D CAD DRAWING FOR: HC2652WP, HC2665WP, HC2674WP, HC2683WP, HC2692WP, HC3248WP, HC3264WP, HC3273WP, HC3291WP, HC4250WP, HC4259WP, HC4268WP, HC4286WP,
    Size zip
    Size 2.4 MB
    Date 09/08/17
    Files in document
    dwf
    34.2 KB
    dwg
    366.8 KB
    dxf
    1.9 MB
    pdf
    79.8 KB
    Description
    2D CAD DRAWING FOR: HC2652WP, HC2665WP, HC2674WP, HC2683WP, HC2692WP, HC3248WP, HC3264WP, HC3273WP, HC3291WP, HC4250WP, HC4259WP, HC4268WP, HC4286WP,
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    HC and QM Weatherproof Enclosures (Version 1)
    Description
    This bulletin includes installation instructions for HC and QM Weatherproof Enclosures.
    Size pdf
    Size 188.1 KB
    Date 29/08/18
    Description
    This bulletin includes installation instructions for HC and QM Weatherproof Enclosures.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    Description
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 511 KB
    Date 12/03/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    Description
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    Description
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    HCN 26 INCH WIDE by 92 INCH HIGH TYPE3R/12 I-LINE PANELBOARD ENCLOSURE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /