

1 videos
Circuit breaker, PowerPacT H, 25A, 2 pole, 600VAC, 14kA, I-Line, thermal magnetic, 80%, CA
HDA260255
Discontinued on:Aug 15, 2024
End-of-service on:Jun 12, 2024
HDA260255 has not been replaced. Please contact your customer care center for more information.
Available in 2 or 3 pole design
Standard 80% or 100% rating
Available in Unit mount, I-line or Drawout constructions
A wide range of accessories, auxiliaries, and lug connections available
UL 489 Listed, CSA, NEMA, NMX, VDE, BS, CCC, IEC certified, and CE marked
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
246
Use Better
Packaging made with recycled cardboard
Yes