Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric

HU461AWKVW

Green premium brand logo Product Logo
Schneider Eletric
HU461AWKVW
Green premium brand logo Product Logo

SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    30 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 3R/12
    Factory Installed Neutral
    None
    Disconnect Type
    Non-fusible disconnect
    Mounting Type
    Surface
    Number of Poles
    4
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 12...AWG 6 aluminum
    AWG 14...AWG 6 copper
    Complementary
    width
    409.70 mm (16.13 in)
    height
    520.70 mm (20.5 in)
    depth
    172.72 mm (6.8 in)
    tightening torque
    5.08 N.m (45 lbf.in) 0.02 in² (13.3 mm²) AWG 6)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    3.95 N.m (35 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 01/11/15
    Size pdf
    Size 2.2 MB
    Date 01/11/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 30A, 60A, 100A, Visible Blade, Series F6, NEMA Type 12/3R (Version 1.3)
    Files in document
    zip
    1.1 MB
    dwf
    34.4 KB
    dwg
    168.2 KB
    dxf
    869.2 KB
    pdf
    65.3 KB
    Description
    2D CAD for H461AWK H462AWK H463AWK HU461AWKEI HU461AWKVW HU462AWK HU463AWK HU461AWK HU3612A HU3612AWK HU3612RB. Includes dimensions, wiring diagrams, terminal lug data, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF
    Size zip
    Size 2.2 MB
    Date 26/05/15
    Files in document
    zip
    1.1 MB
    dwf
    34.4 KB
    dwg
    168.2 KB
    dxf
    869.2 KB
    pdf
    65.3 KB
    Description
    2D CAD for H461AWK H462AWK H463AWK HU461AWKEI HU461AWKVW HU462AWK HU463AWK HU461AWK HU3612A HU3612AWK HU3612RB. Includes dimensions, wiring diagrams, terminal lug data, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF
    Size zip
    Size 1.1 MB
    Date 28/03/14
    Files in document
    dwg
    167.4 KB
    dwf
    34.3 KB
    dxf
    869 KB
    pdf
    84.3 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    Description
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    Description
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    Description
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    SWITCH NOT FUSIBLE HD 30A 4P NEMA12/VIEW
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /