Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric

HU462AWK

Green premium brand logo Product Logo
Schneider Eletric
HU462AWK
Green premium brand logo Product Logo

SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    60 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 3R/12 galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Non-fusible disconnect
    Short Circuit Current Rating
    200 kA maximum
    Mounting Type
    Surface
    Number of Poles
    4
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 14...AWG 3 copper
    AWG 12...AWG 3 aluminum
    Complementary
    width
    409.70 mm (16.13 in)
    height
    520.70 mm (20.5 in)
    depth
    172.72 mm (6.8 in)
    tightening torque
    5.65 N.m (50 lbf.in) AWG 3)
    5.08 N.m (45 lbf.in) AWG 6...AWG 4)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    5.65 N.m (50 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 13/08/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 30A, 60A, 100A, Visible Blade, Series F6, NEMA Type 12/3R (Version 1.3)
    Files in document
    zip
    1.1 MB
    dwf
    34.4 KB
    dwg
    168.2 KB
    dxf
    869.2 KB
    pdf
    65.3 KB
    Description
    2D CAD for H461AWK H462AWK H463AWK HU461AWKEI HU461AWKVW HU462AWK HU463AWK HU461AWK HU3612A HU3612AWK HU3612RB. Includes dimensions, wiring diagrams, terminal lug data, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF
    Size zip
    Size 2.2 MB
    Date 26/05/15
    Files in document
    zip
    1.1 MB
    dwf
    34.4 KB
    dwg
    168.2 KB
    dxf
    869.2 KB
    pdf
    65.3 KB
    Description
    2D CAD for H461AWK H462AWK H463AWK HU461AWKEI HU461AWKVW HU462AWK HU463AWK HU461AWK HU3612A HU3612AWK HU3612RB. Includes dimensions, wiring diagrams, terminal lug data, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF
    Size zip
    Size 1.1 MB
    Date 28/03/14
    Files in document
    dwg
    167.4 KB
    dwf
    34.3 KB
    dxf
    869 KB
    pdf
    84.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    800A /1200A Heavy Duty Safety Switch Installation: Square D (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    Size pdf
    Size 656.6 KB
    Date 18/10/05
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Size pdf
    Size 551.4 KB
    Date 31/08/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 10/08/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    Description
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    Description
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    Description
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /