Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all HVL Switchgear
Schneider Eletric

HVL305BW

Schneider Eletric
HVL305BW

HVL Digest Switch 5KV NEMA 3R 10-400E Boric Acid Fuse

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Switched fuse mechanism
    Included Accessory
    Enclosure heater
    Not Included
    fuse to be ordered separately
    Complementary
    protection type
    Fuse boric acid
    associated fuse rating
    10 A E
    15 A E
    20 A E
    25 A E
    30 A E
    40 A E
    50 A E
    65 A E
    80 A E
    100 A E
    125 A E
    150 A E
    175 A E
    200 A E
    250 A E
    300 A E
    400 A E
    [In] rated current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    4.76 kV
    Basic Inulation Level
    60 kV
    Enclosure Rating
    NEMA 3R
    electrical connection
    Lugs
    type of installation
    Outdoor
    Wire Gauge
    AWG 2...600 kcmil aluminum/copper
    Enclosure Width
    965.20 mm (38 in)
    Enclosure Depth
    1524.00 mm (60 in)
    Enclosure Height
    2463.80 mm (97 in)
    Environment
    product certifications
    UL listed
    CUL
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    HVL Metal-Enclosed Fusible Switchgear (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /