Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

HVL Digest Switch 15 KV NEMA 1 125-200E DIN/E Current Limiting Fuse

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Switched fuse mechanism
    Not Included
    fuse to be ordered separately
    Complementary
    protection type
    Fuse current limiter
    associated fuse rating
    125 A E
    150 A E
    175 A E
    200 A E
    [In] rated current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    15 kV
    Basic Inulation Level
    90 kV
    Enclosure Rating
    NEMA 1
    electrical connection
    Lugs
    type of installation
    Indoor
    Wire Gauge
    AWG 2...600 kcmil aluminum/copper
    Enclosure Width
    965.20 mm (38 in)
    Enclosure Depth
    1384.30 mm (54.5 in)
    Enclosure Height
    2286.00 mm (90 in)
    Environment
    product certifications
    UL listed
    CUL
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    HVL Metal-Enclosed Fusible Switchgear (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /