Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Schneider Eletric
Discontinued

Schneider Eletric
Discontinued

contactor TeSys LC1-D - 3 poles - AC-3 440V 65 A - coil 200..208 V AC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

LC1D65L7 is replaced by:
Product
Qty
LC1D65AL7
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    TeSys D
    range
    TeSys
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-2
    AC-1
    AC-3
    control circuit type
    AC 50/60 Hz
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    80 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    65 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    motor power kW
    30 kW 440 V AC 50/60 Hz AC-3)
    11 kW 400 V AC 50/60 Hz AC-4)
    30 kW 380...400 V AC 50/60 Hz AC-3)
    30 kW 415 V AC 50/60 Hz AC-3)
    37 kW 1000 V AC 50/60 Hz AC-3)
    37 kW 500 V AC 50/60 Hz AC-3)
    37 kW 660...690 V AC 50/60 Hz AC-3)
    18.5 kW 220...230 V AC 50/60 Hz AC-3)
    motor power hp
    10 hp 230/240 V AC 60 Hz 1P CSA
    10 hp 230/240 V AC 60 Hz 1P UL
    20 hp 200/208 V AC 60 Hz 3P CSA
    20 hp 200/208 V AC 60 Hz 3P UL
    20 hp 230/240 V AC 60 Hz 3P CSA
    20 hp 230/240 V AC 60 Hz 3P UL
    5 hp 115 V AC 60 Hz 1P CSA
    5 hp 115 V AC 60 Hz 1P UL
    50 hp 460/480 V AC 60 Hz 3P CSA
    50 hp 460/480 V AC 60 Hz 3P UL
    50 hp 575/600 V AC 60 Hz 3P CSA
    50 hp 575/600 V AC 60 Hz 3P UL
    [Uc] control circuit voltage
    200 V AC 50/60 Hz
    connections - terminals
    Control circuit screw clamp terminal 1 x 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminal 2 x 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminal 1 x 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminal 2 x 0.00…0.00 in² (1…2.5 mm²)flexible without cable end
    Power circuit screw clamp terminal 2 x 0.00…0.04 in² (1…25 mm²)solid without cable end
    Control circuit screw clamp terminal 2 x 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Power circuit screw clamp terminal 1 x 0.00…0.05 in² (1…35 mm²)flexible without cable end
    Power circuit screw clamp terminal 1 x 0.00…0.05 in² (1…35 mm²)solid without cable end
    Power circuit screw clamp terminal 2 x 0.00…0.04 in² (1…25 mm²)flexible with cable end
    Power circuit screw clamp terminal 2 x 0.00…0.05 in² (1…35 mm²)flexible without cable end
    Power circuit screw clamp terminal 2 x 0.00…0.05 in² (1…35 mm²)solid with cable end
    Complementary
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    auxiliary contacts type
    Mirror contact 1 NC IEC 60947-4-1
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    auxiliary contact composition
    1 NO + 1 NC
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc 50/60 Hz 140 °F (60 °C))
    Operational 0.8...1.1 Uc 50 Hz 140 °F (60 °C))
    Operational 0.85...1.1 Uc 60 Hz 140 °F (60 °C))
    [Ui] rated insulation voltage
    Control circuit 600 V CSA
    Control circuit 600 V UL
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Control circuit 690 V IEC 60947-1
    Power circuit 690 V IEC 60947-1
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947
    overvoltage category
    III
    mounting support
    Rail
    Plate
    flame retardance
    V1 UL 94
    tightening torque
    Control circuit 10.62 lbf.in (1.2 N.m) screw clamp terminal flat Ø 6 mm
    Control circuit 10.62 lbf.in (1.2 N.m) screw clamp terminal Philips No 2
    Power circuit 44.25 lbf.in (5 N.m) screw clamp terminal flat Ø 6 mm
    Power circuit 44.25 lbf.in (5 N.m) screw clamp terminal flat Ø 8 mm
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A 140 °F (60 °C) control circuit
    80 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    140 A AC control circuit IEC 60947-5-1
    1000 A 440 V power circuit IEC 60947
    rated breaking capacity
    1000 A 440 V power circuit IEC 60947
    associated fuse rating
    10 A gG control circuit IEC 60947-5-1
    125 A gG <= 690 V type 1 power circuit
    125 A gG <= 690 V type 2 power circuit
    average impedance
    - Ith 80 A 50 Hz power circuit
    power dissipation per pole
    6.4 W AC-1
    inrush power in VA
    140 VA 0.75 68 °F (20 °C))
    160 VA 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    13 VA 50 Hz 0.3 68 °F (20 °C))
    15 VA 60 Hz 0.3 68 °F (20 °C))
    operating time
    12...26 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    6000000 cycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    minimum switching current
    5 mA control circuit
    minimum switching voltage
    17 V control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhm control circuit
    terminals description ISO n°1
    (A1-A2)CO
    (13-14)NO
    (21-22)NC
    height
    5.00 in (127 mm)
    width
    2.95 in (75 mm)
    depth
    4.69 in (119 mm)
    net weight
    3.09 lb(US) (1.4 kg)
    Environment
    standards
    IEC 60947-4-1
    UL 508
    EN 60947-4-1
    EN 60947-5-1
    CSA C22.2 No 14
    IEC 60947-5-1
    product certifications
    CCC
    LROS (pending)
    GL
    UL
    BV
    CSA
    RINA
    DNV
    GOST
    IP degree of protection
    IP2x IEC 60529
    IP2x VDE 0106
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    3000 m without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    shock resistance
    10 gn contactor opened
    15 gn contactor closed
    vibration resistance
    2 gn 5…300 Hz contactor opened
    4 gn 5…300 Hz contactor closed
    heat dissipation
    4…5 W 50/60 Hz control circuit
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • Italian
    • Finnish
    • German
    • Chinese
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version 12)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC.D40-65 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - EoLi (Version 1.0)
    Date 01/06/15
    Size 199.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - PEP (Version 1.0)
    Date 01/12/15
    Size 224.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /