Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Square-Duct Wireways
Schneider Eletric

LDB125

Product Logo
Schneider Eletric
LDB125
Product Logo

WIREWAY 12 x 12 - N1 Paint - 5 ft lg

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    1.52 m (5 ft)
    Cross Section
    12 x 12 in
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Steel 14 gauge without knock-outs
    Finish
    Grey polyester powder ANSI 49
    Cover Type
    Hinged cover
    Certifications
    UL listed
    CSA
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D Square-Duct Wireways Catalog (Version 1.0)
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Size pdf
    Size 2.9 MB
    Date 06/08/11
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Service Fitting Housings and Receptacle Assembly (Version 1)
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    Size pdf
    Size 30 KB
    Date 01/02/02
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    Description
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    Description
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    Description
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    WIREWAY 12 x 12 - N1 Paint - 5 ft lg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /