Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys H
Schneider Eletric

LZ1H2X4FU

Green premium brand logo
Schneider Eletric
LZ1H2X4FU
Green premium brand logo

Starter TeSys H 0,75kW-400V control 110-230VAC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys H
    device short name
    LZ1H
    product or component type
    Ultra-compact starter
    motor starter type
    Direct on line
    poles description
    3P
    [Ue] rated operational voltage
    500 V AC
    [Ie] rated operational current
    2.4 A 500 V AC-51
    2.4 A 500 V AC-53A
    2.4 A 500 V AC-51 mounting side by side
    2.4 A 500 V AC-53A mounting side by side
    thermal protection adjustment range
    0.18…2.4 A
    motor power kW
    0.37 kW 220 V AC 0.65
    0.37 kW 230 V AC 0.65
    0.75 kW 380 V AC 0.65
    0.75 kW 400 V AC 0.65
    0.75 kW 415 V AC 0.65
    0.75 kW 440 V AC 0.65
    1.1 kW 500 V AC 0.65
    motor power hp
    0.5 hp 200 V AC
    0.5 hp 230 V AC
    1 hp 460 V AC
    [Uc] control circuit voltage
    110...230 V AC 50/60 Hz
    thermal overload class
    Class 10A IEC 60947-4-2
    Complementary
    auxiliary contact composition
    1 C/O fault signalling
    control circuit voltage limits
    85...253 V AC
    current consumption
    <= 4 mA 110...230 V AC
    reset
    Manual
    Automatic reset
    Electrical reset
    Electrical durability
    30 Mcycles
    maximum operating rate
    120 cyc/mn AC-51 50 %
    6 cyc/mn AC-53A 50 %
    mounting mode
    By clips
    mounting support
    DIN rail
    connections - terminals
    screw clamp terminals 1 0.00…0.00 in² (0.2…2.5 mm²) rigid
    screw clamp terminals 1 0.00…0.00 in² (0.25…2.5 mm²) flexible - with cable end
    screw clamp terminals 1 0.00…0.00 in² (0.2…2.5 mm²) flexible - without cable end
    tightening torque
    4.43…5.31 lbf.in (0.5…0.6 N.m) flat Ø 2.5 mm 0.12 in (3 mm)
    certifications
    CE
    CULus
    standards
    IEC 60947-4-2
    UL 60947-4-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    pollution degree
    2
    width
    0.89 in (22.5 mm)
    height
    3.90 in (99 mm)
    depth
    4.51 in (114.5 mm)
    net weight
    7.48 oz (212 g)
    Environment
    IP degree of protection
    IP20
    protective treatment
    TC
    ambient air temperature for operation
    -13…149 °F (-25…65 °C) without derating
    149…158 °F (65…70 °C) with derating
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue TeSys - 2019 - Chapitre A3 - Démarreurs moteurs compacts - TeSys H (Version 3.0)
    TeSys H Ultra-compact 22.5 mm motor starters - catalogue 2015- 2016 (Version 1.0)
    TeSys catalogue - 2019 - 2020 - chapter A3 Compact motor starters - TeSys H (Version 5.0)
    User guide
    Date
    Size
    Add to My Documents
    TeSys H Motor Starter - User Guide (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    TeSys direct slim motor starter screw connection (Version 1.0)
    CAD file (on TraceParts) for LZ1H2X4FU: Starter TeSys H 0,75kW-400V control 110-230VAC (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB TeSys H - TeSys H (Version 1.0)
    Date 22/02/16
    Size 1.8 MB
    CCC Cert TeSys H - LZ1H-LZ8H (Version 1.0)
    Date 28/06/16
    Size 516.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    TeSys H Motor Starter - Instruction Sheet (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    SLIM STARTER - TESYS H - PEP (Version 1.0)
    Date 14/10/15
    Size 155.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /